ELASTIC-STOP® GUA - Slotted round nuts for hook spanners with polyamide insert, special sizes

BN 38345
Overlay

1

/2

ELASTIC-STOP® GUA - Slotted round nuts for hook spanners with polyamide insert, special sizes

BN 38345
Brand
ELASTIC-STOP®
Brandtype
GUA
Material
Steel
Property class
400 – 700 N/mm2
Surface
zinc plated

Description

Product features

  • Polyamide insert (max. 100 °C)
  • Tensile strength: Rm 400 – 700 N/mm²

Variants

CAD