Haeger® OneTouch™ 824™ OT5He - Insertion machine with automatic four station tool changer, with Autofeed System

BN 26705
Product image of Haeger® OneTouch™ 824™ OT5He - Insertion machine with automatic four station tool changer, with Autofeed System
  1. Product image of Haeger® OneTouch™ 824™ OT5He - Insertion machine with automatic four station tool changer, with Autofeed System
  2. Technical drawing with dimensions of Haeger® OneTouch™ 824™ OT5He - Insertion machine with automatic four station tool changer, with Autofeed System
Overlay

1

/2
Product image of Haeger® OneTouch™ 824™ OT5He - Insertion machine with automatic four station tool changer, with Autofeed System
  • Product image of Haeger® OneTouch™ 824™ OT5He - Insertion machine with automatic four station tool changer, with Autofeed System
  • Technical drawing with dimensions of Haeger® OneTouch™ 824™ OT5He - Insertion machine with automatic four station tool changer, with Autofeed System

Haeger® OneTouch™ 824™ OT5He - Insertion machine with automatic four station tool changer, with Autofeed System

BN 26705
Brandtype
OneTouch™ 824™ OT5He
Brand
Haeger®
Material
Multiple Materials

Description

Product features

  • Force Range: 3,56 - 71,17 kN
  • Throad depth: 610 mm
  • Hight: 2515 mm
  • Width: 1118 mm
  • Depth: 1626 mm
  • Weight: 1452 kg
  • Additional equipment: Automatic 4-station lower tool changer and automatic 4-station upper tool holder
  • 4-way automatic feeding system for Clinching elements
  • With bigger Touchscreen and Programmsoftware
  • A program can be called up within 10 seconds
  • Programmsoftware with more options
  • Fastener length measuring system (only presses fasteners with the correct length)
  • With four modular autofeed systems (MAS-350)
  • Optionally with robot interface

Additional information

For studs, nuts, standoffs from M2 to M10. In the corresponding base material

Variants