Description
Product features
Force range: 3,56 - 71,17 kN
Throat depth: 610 mm
Hight: 2515 mm
Width: 1041 mm
Depth: 1626 mm
Weight: 1361 kg
New Shuttle-Bracket and Shuttle with integrated Connctors eliminating alignment challenges
Optional with MAS-350 Autofeed System
Autofeed System for clinching elements
TIS Turret Insertion System
With bigger touchscreen and programmsoftware
Programmsoftware with more options
A program can be called up within 10 seconds
Optional up to two automatic feeders can be upgraded
Fastener length measuring system (only presses fasteners with the correct length
Additional information
For studs, nuts, standoffs from M2 to M10. In the corresponding base material