J.Lanfranco ERM ZH/ST - Slotted self locking hex nuts all metal, with rotating, captive washer

BN 38388
Product image of J.Lanfranco ERM ZH/ST - Slotted self locking hex nuts all metal, with rotating, captive washer
  1. Product image of J.Lanfranco ERM ZH/ST - Slotted self locking hex nuts all metal, with rotating, captive washer
  2. Technical drawing with dimensions of J.Lanfranco ERM ZH/ST - Slotted self locking hex nuts all metal, with rotating, captive washer
Overlay

1

/2
Product image of J.Lanfranco ERM ZH/ST - Slotted self locking hex nuts all metal, with rotating, captive washer
  • Product image of J.Lanfranco ERM ZH/ST - Slotted self locking hex nuts all metal, with rotating, captive washer
  • Technical drawing with dimensions of J.Lanfranco ERM ZH/ST - Slotted self locking hex nuts all metal, with rotating, captive washer

J.Lanfranco ERM ZH/ST - Slotted self locking hex nuts all metal, with rotating, captive washer

BN 38388
Brand
J.Lanfranco
Brandtype
ERM ZH/ST
Material
Stainless steel
Material type
A4
Property class
80
Surface
Stanal 400®

Description

Product features

  • Temperature range: -200 °C ... +400 °C

Additional information

Properties and functional test comply with EN ISO 2320 (DIN 267).

Variants