J.Lanfranco ESL ZE/BT - Slotted self locking hex nuts all metal

BN 2062
Overlay

1

/2

J.Lanfranco ESL ZE/BT - Slotted self locking hex nuts all metal

BN 2062
Standard
NFE 25-411
Brand
J.Lanfranco
Brandtype
ESL ZE/BT
Material
Stainless steel
Material type
A2
Property class
70

Description

Product features

  • Temperature range: -200 °C / +400 °C

Additional information

Properties and functional test comply with EN ISO 2320 (DIN 267).

Assembly

Fastening elements made of austenitic steels tend to seize during assembly (galling). This can be reduced by using a suitable screw lubricant past or a sliding coating (in the case of larger quantities; on request).

Variants