Prevailing torque type hex lock nuts type V3 all-metal

BN 64
Product image of Prevailing torque type hex lock nuts type V3 all-metal
  1. Product image of Prevailing torque type hex lock nuts type V3 all-metal
  2. Technical drawing with dimensions of Prevailing torque type hex lock nuts type V3 all-metal
Overlay

1

/2
Product image of Prevailing torque type hex lock nuts type V3 all-metal
  • Product image of Prevailing torque type hex lock nuts type V3 all-metal
  • Technical drawing with dimensions of Prevailing torque type hex lock nuts type V3 all-metal

Prevailing torque type hex lock nuts type V3 all-metal

BN 64
Standard
~DIN 980 V (Standard withdrawn)
Material
Steel
Property class
8
Base coat
zinc plated blue

Variants

CAD