VERBUS RIPP - Hex locking nuts

BN 14527
Product image of VERBUS RIPP - Hex locking nuts
  1. Product image of VERBUS RIPP - Hex locking nuts
  2. Technical drawing with dimensions of VERBUS RIPP - Hex locking nuts
  3. Functional principle of VERBUS RIPP - Hex locking nuts
Overlay

1

/3
Product image of VERBUS RIPP - Hex locking nuts
  • Product image of VERBUS RIPP - Hex locking nuts
  • Technical drawing with dimensions of VERBUS RIPP - Hex locking nuts
  • Functional principle of VERBUS RIPP - Hex locking nuts

VERBUS RIPP - Hex locking nuts

BN 14527
Brand
VERBUS RIPP
Material
Steel
Property class
10
Surface
zinc flake coated GEOMET® 500 A

Functional Principle

1. Tightening: surface penetration

2. Loosening: shallow corrugation

3. After loosening: slightly corrugated surface

Variants

CAD