1. Home
  2. Products
  3. Functional Elements
  4. Electrical Products
  5. Industrial Enclosures
  6. Mounting Plates for Enclosures and Junction Boxes
  7. SPELSBERG®

SPELSBERG® - Mounting plates

BN 22906
Overlay

1

/2

SPELSBERG® - Mounting plates

BN 22906
Brand
SPELSBERG®
Material
Steel plate
Surface
zinc plated

Scope of Supply

Incl. fixing screws

Variants

Suitable for this

BN 22902 | Housings AKL PS, transparent

BN 22902

SPELSBERG® AKL-Serie - Housings AKL PS, transparent

Polystyrene, PS, light gray RAL 7035

BN 22901 | Housings AKL PS

BN 22901

SPELSBERG® AKL-Serie - Housings AKL PS

Polystyrene, PS, light gray RAL 7035

BN 22903 | Housings AKi PC

BN 22903

SPELSBERG® AKi-Serie - Housings AKi PC

Polycarbonate fibre-glass reinforced, PC, light gray RAL 7035

BN 22904 | Housings AKi PC, transparent

BN 22904

SPELSBERG® AKi-Serie - Housings AKi PC, transparent

Polycarbonate fibre-glass reinforced, PC, light gray RAL 7035