SPELSBERG® NS - Mounting rails

BN 22857
Product image of SPELSBERG® NS - Mounting rails
  1. Product image of SPELSBERG® NS - Mounting rails
  2. Technical drawing with dimensions of SPELSBERG® NS - Mounting rails
Overlay

1

/2
Product image of SPELSBERG® NS - Mounting rails
  • Product image of SPELSBERG® NS - Mounting rails
  • Technical drawing with dimensions of SPELSBERG® NS - Mounting rails

SPELSBERG® NS - Mounting rails

BN 22857
Standard
DIN 60715
Brand
SPELSBERG®
Brandtype
NS
Material
Steel
Surface
zinc plated

Description

Product features

  • Dimension: 35 x 7,5 mm

Variants

CAD