POP® Vgrip® - Blind rivets dome head

BN 25818
Product image of POP® Vgrip® - Blind rivets dome head
  1. Product image of POP® Vgrip® - Blind rivets dome head
  2. Technical drawing with dimensions of POP® Vgrip® - Blind rivets dome head
Overlay

1

/2
Product image of POP® Vgrip® - Blind rivets dome head
  • Product image of POP® Vgrip® - Blind rivets dome head
  • Technical drawing with dimensions of POP® Vgrip® - Blind rivets dome head

POP® Vgrip® - Blind rivets dome head

BN 25818
Headform
Domed
Brand
POP®
Brandtype
Vgrip®
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Base coat
plain

Description

Product features

  • Rivet: aluminum EN AW 5052 (AlMg2,5)
  • Mandrel: steel zinc plated

Variants

CAD