ARaymond® UK - Panel clips U shape barbs on both legs

BN 38799
Product image of ARaymond® UK - Panel clips U shape barbs on both legs
  1. Product image of ARaymond® UK - Panel clips U shape barbs on both legs
  2. Technical drawing with dimensions of ARaymond® UK - Panel clips U shape barbs on both legs
  3. Functional principle of ARaymond® UK - Panel clips U shape barbs on both legs
Overlay

1

/3
Product image of ARaymond® UK - Panel clips U shape barbs on both legs
  • Product image of ARaymond® UK - Panel clips U shape barbs on both legs
  • Technical drawing with dimensions of ARaymond® UK - Panel clips U shape barbs on both legs
  • Functional principle of ARaymond® UK - Panel clips U shape barbs on both legs

ARaymond® UK - Panel clips U shape barbs on both legs

BN 38799
Brand
ARaymond®
Brandtype
UK
Material
Spring steel
Material type
C 67S
Surface
black MKB 10.21

Description

Product features

  • metal containing anti-corrosion coating MKB 10.21

Functional Principle

Variants