PEM® PF11 - Self-clinching captive panel screws with phillips pan head, for metallic materials

BN 20703
Product image of PEM® PF11 - Self-clinching captive panel screws with phillips pan head, for metallic materials
  1. Product image of PEM® PF11 - Self-clinching captive panel screws with phillips pan head, for metallic materials
  2. Technical drawing with dimensions of PEM® PF11 - Self-clinching captive panel screws with phillips pan head, for metallic materials
Overlay

1

/2
Product image of PEM® PF11 - Self-clinching captive panel screws with phillips pan head, for metallic materials
  • Product image of PEM® PF11 - Self-clinching captive panel screws with phillips pan head, for metallic materials
  • Technical drawing with dimensions of PEM® PF11 - Self-clinching captive panel screws with phillips pan head, for metallic materials

PEM® PF11 - Self-clinching captive panel screws with phillips pan head, for metallic materials

BN 20703
Drive
Cross recess H (Phillips)
Brand
PEM®
Brandtype
PF11
Material
Aluminum
Surface
plain

Description

Product features

  • Knurled knob: aluminum
  • Retainer: steel hardened
  • Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max. HRB 80

Variants

CAD