PEM® PF11PM - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials

BN 28392
Product image of PEM® PF11PM - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials
  1. Product image of PEM® PF11PM - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials
  2. Technical drawing with dimensions of PEM® PF11PM - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials
Overlay

1

/2
Product image of PEM® PF11PM - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials
  • Product image of PEM® PF11PM - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials
  • Technical drawing with dimensions of PEM® PF11PM - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials

PEM® PF11PM - Self-clinching captive panel screws with slot and Phillips form H recess, for metallic materials

BN 28392
Drive
Cross recess H (Phillips)
Brand
PEM®
Brandtype
PF11PM
Material
Steel
Material execution
hardened
Surface
black nickel plated

Description

Product features

  • Knurled knob: PC/ABS
  • Retainer: steel hardened, nickel plated
  • Screw: steel hardened, zinc plated
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max. HRB 80

Variants