PEM® PF11MF - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature

BN 26807
Overlay

1

/2

PEM® PF11MF - Flare-mounted captive panel screws with slot and Phillips form H recess, with MAThread® thread, for metallic materials with Anti-cross threading feature

BN 26807
Brandtype
PF11MF
Drive
Cross recess H (Phillips)
Brand
PEM®
Material
Aluminum
Surface
black anodized
Design
with Anti-cross threading feature

Description

Product features

  • Knurled knob: aluminium, black anodize
  • Retainer: aluminium
  • Screw: steel hardened, black nitride
  • Spring: INOX AISI 300
  • Includes MAThread® anti-cross threading feature

Variants