PEM® PF12M - Self-clinching captive panel screws with slot and phillips recess form H, with UNC thread, for metallic materials with Anti-cross threading feature

BN 55791
Overlay

1

/2

PEM® PF12M - Self-clinching captive panel screws with slot and phillips recess form H, with UNC thread, for metallic materials with Anti-cross threading feature

BN 55791
Drive
Freedriv Phillips
Brand
PEM®
Brandtype
PF12M
Material
Steel
Surface
nickel plated
Design
with Anti-cross threading feature

Description

Product features

  • Knurled knob: aluminium plain
  • Retainer: steel hardened, nickel plated
  • Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300
  • For use in sheet hardness max. HRB 80
  • Includes anti-cross thread feature

Variants