MTCONNECTIVITY Power Edge 03.1. - Power Edge angeled with thread massive press-fit technology, pins across the entire surface

BN 23104
Product image of MTCONNECTIVITY Power Edge 03.1. - Power Edge angeled with thread massive press-fit technology, pins across the entire surface
  1. Product image of MTCONNECTIVITY Power Edge 03.1. - Power Edge angeled with thread massive press-fit technology, pins across the entire surface
  2. Technical drawing with dimensions of MTCONNECTIVITY Power Edge 03.1. - Power Edge angeled with thread massive press-fit technology, pins across the entire surface
Overlay

1

/2
Product image of MTCONNECTIVITY Power Edge 03.1. - Power Edge angeled with thread massive press-fit technology, pins across the entire surface
  • Product image of MTCONNECTIVITY Power Edge 03.1. - Power Edge angeled with thread massive press-fit technology, pins across the entire surface
  • Technical drawing with dimensions of MTCONNECTIVITY Power Edge 03.1. - Power Edge angeled with thread massive press-fit technology, pins across the entire surface

MTCONNECTIVITY Power Edge 03.1. - Power Edge angeled with thread massive press-fit technology, pins across the entire surface

BN 23104
Brand
MTCONNECTIVITY
Brandtype
Power Edge 03.1.
Material
Brass
Surface
tin-plated

Description

Product features

  • Base body: Brass CuZn39Pb3, tin-plated
  • High-current PCB connection up to 1000 A
  • Connection at 90°
  • For connecting components such as high-current relays, cable lugs and more
  • Can be used for mounting on housings
  • Holding force: according to IEC 352-5
  • Press-fit force: max. 250 N per pin / min. 40 N per pin
  • Press-out force: min. 30 N per pin
  • PCB thickness: min. 1,6 mm

Variants

CAD