JACOB® - Breather with metric thread

BN 22125
Overlay

1

/2

JACOB® - Breather with metric thread

BN 22125
Brand
JACOB®
Material
Polyamide
Material execution
PA 6 V-0

Description

Product features

  • Filter element: nonwoven

  • O-ring: Nitrile rubber NBR

  • Castle nut: Polyamide PA 6 V-0

  • Connecting thread: metric, as per EN 60423

  • Application in electro-technical enclosures

  • Continuous ventilation and drainage of the inside of enclosures

  • Pressure equalization between the inside of enclosures and the ambient atmosphere

  • Reduces condensation in enclosures

  • Installation at the lowest point of the enclosure bottom

  • Condensation, which collects on the bottom of the enclosure, can drain off via the vertically mounted breather

  • Temperature range: -40 °C ... +100 °C

  • Protection grade: max. IP65, only when installed in the enclosure bottom

Variants

CAD