KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard

BN 26486
Product image of KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard
  1. Product image of KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard
  2. Technical drawing with dimensions of KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard
  3. Functional principle of KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard
Overlay

1

/3
Product image of KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard
  • Product image of KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard
  • Technical drawing with dimensions of KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard
  • Functional principle of KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard

KOENIG EXPANDER® SK 552 - Sealing plugs with mandrel 30 mm longer than standard

BN 26486
Brand
KOENIG EXPANDER®
Brandtype
SK 552
Material
Case hardening steel
Base coat
blued

Description

Product features

  • Sleeve: case hardening steel blued
  • Mandrel: heat treatable steel special oil film lubrication

Functional Principle

Variants

CAD