REIKU® VP-GVB - Push-in tube connectors with integrated seal

BN 22751
Product image of REIKU® VP-GVB - Push-in tube connectors with integrated seal
  1. Product image of REIKU® VP-GVB - Push-in tube connectors with integrated seal
  2. Technical drawing with dimensions of REIKU® VP-GVB - Push-in tube connectors with integrated seal
Overlay

1

/2
Product image of REIKU® VP-GVB - Push-in tube connectors with integrated seal
  • Product image of REIKU® VP-GVB - Push-in tube connectors with integrated seal
  • Technical drawing with dimensions of REIKU® VP-GVB - Push-in tube connectors with integrated seal

REIKU® VP-GVB - Push-in tube connectors with integrated seal

BN 22751
Brand
REIKU®
Brandtype
VP-GVB
Material
Polyamide
Color
black

Description

Product features

  • With push-in connector for PG and metric through holes
  • Protection grade: IP67 on tube

Assembly

Just push in this tube connector into a hole which corresponds to the Pg or metric diameter. Female thread in the wall or lock nut is not necessary. Wall thickness area 1 – 2,5 mm.

Variants