KOENIG EXPANDER® MB 600 - Sealing plugs inch-version

BN 26174
Product image of KOENIG EXPANDER® MB 600 - Sealing plugs inch-version
  1. Product image of KOENIG EXPANDER® MB 600 - Sealing plugs inch-version
  2. Technical drawing with dimensions of KOENIG EXPANDER® MB 600 - Sealing plugs inch-version
  3. Functional principle of KOENIG EXPANDER® MB 600 - Sealing plugs inch-version
Overlay

1

/3
Product image of KOENIG EXPANDER® MB 600 - Sealing plugs inch-version
  • Product image of KOENIG EXPANDER® MB 600 - Sealing plugs inch-version
  • Technical drawing with dimensions of KOENIG EXPANDER® MB 600 - Sealing plugs inch-version
  • Functional principle of KOENIG EXPANDER® MB 600 - Sealing plugs inch-version

KOENIG EXPANDER® MB 600 - Sealing plugs inch-version

BN 26174
Brand
KOENIG EXPANDER®
Brandtype
MB 600
Material
Stainless steel
Material number
1.4305
Surface
clear passivated

Description

Product features

  • Sleeve: stainless steel 1.4305 clear passivated per MIL-S-5002, aerospace quality
  • Ball: stainless steel 1.4301 clear passivated (MB 600-093: 1.4034)

Functional Principle

Variants

CAD