Camloc® 15F - Push button fastener studs

BN 34053
Overlay

1

/2

Camloc® 15F - Push button fastener studs

BN 34053
Brand
Camloc®
Brandtype
15F
Material
Steel
Surface
zinc plated

Description

Product features

  • Max. tensile strength 1330 N
  • Working load 930 N

Further documentation: 15F Series

Variants