Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting

BN 34027
Product image of Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting
  1. Product image of Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting
  2. Technical drawing with dimensions of Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting
  3. Assembly illustration for Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting
Overlay

1

/3
Product image of Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting
  • Product image of Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting
  • Technical drawing with dimensions of Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting
  • Assembly illustration for Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting

Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting

BN 34027
Brand
Camloc®
Brandtype
2600/2700
Material
Steel
Surface
zinc plated

Description

Product features

Further documentation: 2600/2700 Series

Assembly

Variants