1. Home
  2. Products
  3. Functional Elements
  4. Access Solutions
  5. Quick Access Fasteners
  6. Quarter-Turn Latches
  7. Camloc® 2600

Camloc® 2600 - Studs cross recess pan head Phillips

BN 34032
Overlay

1

/2

Camloc® 2600 - Studs cross recess pan head Phillips

BN 34032
Brand
Camloc®
Brandtype
2600
Material
Steel
Surface
zinc plated

Description

Product features

  • Max. tensile strength 1330 N
  • Working load 900 N

Further documentation: 2600/2700 Series

Variants

Suitable for this

BN 34027 | Receptacles type C, rivet / screw mounting

BN 34027

Camloc® 2600/2700 - Receptacles type C, rivet / screw mounting

Steel, zinc plated

BN 34024 | Receptacles type A, narrow width

BN 34024

Camloc® 2600/2700 - Receptacles type A, narrow width

Hard bronze, zinc plated

BN 34019 | Receptacles type A, encapsulated

BN 34019

Camloc® 2600/2700 - Receptacles type A, encapsulated

Hard bronze, zinc plated

BN 34017 | Receptacles type A, cast

BN 34017

Camloc® 2600/2700 - Receptacles type A, cast

Hard bronze, zinc plated

BN 34026 | Receptacles type A, lightweight

BN 34026

Camloc® 2600/2700 - Receptacles type A, lightweight

Steel, zinc plated

BN 34002 | Retaining washers slotted, studs floating type

BN 34002

Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type

Stainless steel

BN 34012 | Receptacles type B, open

BN 34012

Camloc® 99F/2600/2700 - Receptacles type B, open

Zinc die-casting, zinc plated

BN 34010 | Receptacles type B, encapsulated, capsule of stainless steel

BN 34010

Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel

Zinc die-casting, zinc plated

BN 34011 | Retaining nuts for receptacles

BN 34011

Camloc® 99F/2600/2700 - Retaining nuts for receptacles

Steel, zinc plated

BN 34005 | Taps for receptacles

BN 34005

Camloc® 99F/2600/2700 - Taps for receptacles

Steel

BN 34015 | Retaining washers for fixed studs

BN 34015

Camloc® 99F/2600/2700 - Retaining washers for fixed studs

Stainless steel

BN 34009 | Installation pliers for studs

BN 34009

Camloc® 99F/2600/2700/D4002 - Installation pliers for studs

Steel