Camloc® 2700 - Studs slotted recess flush head

BN 34047
Overlay

1

/2

Camloc® 2700 - Studs slotted recess flush head

BN 34047
Drive
Slot
Brand
Camloc®
Brandtype
2700
Material
Stainless steel

Description

Product features

  • Max. tensile strength 1330 N

  • Working load 900 N

Further documentation: 2600/2700 Series

Variants