Camloc® 50F - Studs light-duty style slotted recess with plastic washer (PA)

BN 34133
Product image of Camloc® 50F - Studs light-duty style slotted recess with plastic washer (PA)
  1. Product image of Camloc® 50F - Studs light-duty style slotted recess with plastic washer (PA)
  2. Technical drawing with dimensions of Camloc® 50F - Studs light-duty style slotted recess with plastic washer (PA)
Overlay

1

/2
Product image of Camloc® 50F - Studs light-duty style slotted recess with plastic washer (PA)
  • Product image of Camloc® 50F - Studs light-duty style slotted recess with plastic washer (PA)
  • Technical drawing with dimensions of Camloc® 50F - Studs light-duty style slotted recess with plastic washer (PA)

Camloc® 50F - Studs light-duty style slotted recess with plastic washer (PA)

BN 34133
Drive
Slot
Brand
Camloc®
Brandtype
50F
Material
Steel
Surface
zinc plated

Description

Product features

  • Max.tensile strength 900 N
  • Working load 650 N

Further documentation: 50F Series

Variants