Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type

BN 34002
Product image of Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type
  1. Product image of Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type
  2. Technical drawing with dimensions of Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type
  3. Assembly illustration for Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type
Overlay

1

/3
Product image of Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type
  • Product image of Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type
  • Technical drawing with dimensions of Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type
  • Assembly illustration for Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type

Camloc® 99F/2600/2700 - Retaining washers slotted, studs floating type

BN 34002
Brand
Camloc®
Brandtype
99F/2600/2700
Material
Stainless steel

Description

Product features

Further documentation: 2600/2700 Series

Assembly

A) Retaining washer

B) Without retaining washer

C) With retaining washer

Variants