Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel

BN 34010
Product image of Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel
  1. Product image of Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel
  2. Technical drawing with dimensions of Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel
  3. Assembly illustration for Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel
Overlay

1

/3
Product image of Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel
  • Product image of Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel
  • Technical drawing with dimensions of Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel
  • Assembly illustration for Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel

Camloc® 99F/2600/2700 - Receptacles type B, encapsulated, capsule of stainless steel

BN 34010
Brand
Camloc®
Brandtype
99F/2600/2700
Material
Zinc die-casting
Surface
zinc plated

Description

Product features

Further documentation: 99F Series and 2600/2700 Series

Assembly

A) Through-hole

B) Blind hole

C) Pilot hole

Variants