Camloc® D4002 - Grommets flush mounting

BN 34050
Product image of Camloc® D4002 - Grommets flush mounting
  1. Product image of Camloc® D4002 - Grommets flush mounting
  2. Technical drawing with dimensions of Camloc® D4002 - Grommets flush mounting
  3. Assembly illustration for Camloc® D4002 - Grommets flush mounting
Overlay

1

/3
Product image of Camloc® D4002 - Grommets flush mounting
  • Product image of Camloc® D4002 - Grommets flush mounting
  • Technical drawing with dimensions of Camloc® D4002 - Grommets flush mounting
  • Assembly illustration for Camloc® D4002 - Grommets flush mounting

Camloc® D4002 - Grommets flush mounting

BN 34050
Brand
Camloc®
Brandtype
D4002
Material
Steel
Surface
zinc plated

Description

Product features

Further documentation: D4002 Series

Assembly

Variants