Camloc® D4002 - Receptacles type A, cast

BN 34098
Product image of Camloc® D4002 - Receptacles type A, cast
  1. Product image of Camloc® D4002 - Receptacles type A, cast
  2. Technical drawing with dimensions of Camloc® D4002 - Receptacles type A, cast
  3. Assembly illustration for Camloc® D4002 - Receptacles type A, cast
Overlay

1

/3
Product image of Camloc® D4002 - Receptacles type A, cast
  • Product image of Camloc® D4002 - Receptacles type A, cast
  • Technical drawing with dimensions of Camloc® D4002 - Receptacles type A, cast
  • Assembly illustration for Camloc® D4002 - Receptacles type A, cast

Camloc® D4002 - Receptacles type A, cast

BN 34098
Brand
Camloc®
Brandtype
D4002
Material
Hard bronze
Surface
zinc plated

Description

Product features

Further documentation: D4002 Series

Assembly

Variants