southco® DZUS® PANEX D8 - Studs with hex recess

BN 28198
Product image of southco® DZUS® PANEX D8 - Studs with hex recess
  1. Product image of southco® DZUS® PANEX D8 - Studs with hex recess
  2. Technical drawing with dimensions of southco® DZUS® PANEX D8 - Studs with hex recess
Overlay

1

/2
Product image of southco® DZUS® PANEX D8 - Studs with hex recess
  • Product image of southco® DZUS® PANEX D8 - Studs with hex recess
  • Technical drawing with dimensions of southco® DZUS® PANEX D8 - Studs with hex recess

southco® DZUS® PANEX D8 - Studs with hex recess

BN 28198
Drive
Hexagon socket
Brand
southco®
Brandtype
DZUS® PANEX D8
Material
Steel
Surface
zinc plated black
Color
black

Description

Product features

Further documentation: D8

Variants