Rip-Lock™ - Lock washers medium series

BN 20509
Product image of Rip-Lock™ - Lock washers medium series
  1. Product image of Rip-Lock™ - Lock washers medium series
  2. Technical drawing with dimensions of Rip-Lock™ - Lock washers medium series
Overlay

1

/2
Product image of Rip-Lock™ - Lock washers medium series
  • Product image of Rip-Lock™ - Lock washers medium series
  • Technical drawing with dimensions of Rip-Lock™ - Lock washers medium series

Rip-Lock™ - Lock washers medium series

BN 20509
Standard
NFE 25-511 M
Brand
Rip-Lock™
Material
Spring steel
Surface
Zinc flake coated ISO 10683/flZnL/nc/ TL/480h/C TL: CresaCoat® C 307 Black

Description

Additional information

CresaCoat® dry coating is a non-electrolytically applied, thin coating with integrated lubricating properties and additional corrosion protection. Certificate is available on request for specific properties such as friction coefficients. For fasteners with a tribological coating, it is essential to clarify the requirements in advance, in particular a validation of the friction values is required for nominal dimensions > M12!

Variants

CAD