Rip-Lock™ -

BN 20510
Product image of Rip-Lock™
  1. Product image of Rip-Lock™
  2. Technical drawing with dimensions of Rip-Lock™
Overlay

1

/2
Product image of Rip-Lock™
  • Product image of Rip-Lock™
  • Technical drawing with dimensions of Rip-Lock™

Rip-Lock™ -

BN 20510
Standard
NFE 25-511 M
Brand
Rip-Lock™
Material
Stainless steel
Surface
CresaCoat® C 313 Silver
Material type
A2

Description

Additional information

CresaCoat® dry coating is a non-electrolytically applied, thin coating with integrated lubricating properties and additional corrosion protection. Certificate is available on request for specific properties such as friction coefficients. For fasteners with a tribological coating, it is essential to clarify the requirements in advance, in particular a validation of the friction values is required for nominal dimensions > M12!

Variants

CAD