PEM® RMABS - Miniatur self-clinching nuts for metallic materials

BN 26613
Overlay

1

/2

PEM® RMABS - Miniatur self-clinching nuts for metallic materials

BN 26613
Brand
PEM®
Brandtype
RMABS
Material
Stainless steel
Material type
(AISI 300)
Surface
passivated

Description

Product features

  • Torque-resistant and capable of withstanding loads applied from both sides

  • Can be installed into any material hardness

  • Can be installed close to the edge with no panel distortion

  • Can be installed in painted chassis materials

  • High pushout performance

  • Custom designed in a wide range of sizes and profiles

  • Can be installed into laminate material and non-ductile materials

Assembly

Punch or drill hole, insert flare-in nut and rivet

Variants