FRIEDBERG - Heavy hex head bolts HV

BN 14001
Overlay

1

/3

FRIEDBERG - Heavy hex head bolts HV

BN 14001
Standard
EN 14399-4
Headform
Hexagon
Drive
Hexagon
Thread
partially threaded
Brand
FRIEDBERG
Material
Steel
Property class
10.9
Surface
hot dip galvanized
Notes on use

Description

Product features

Product information: www.august-friedberg.com

Other documentation: www.bossard.com

Assembly

The HV nuts are lubricated for installation. Correct installation is achieved by screwing on the HV nut EN 14399-4 with the corresponding HV bolt EN 14399-4 and HV washers EN 14399-6. Pairing of the same make ensures the correct matching and the intended tightening behaviour. Additional lubrication of bolts, nuts and washers changes the preload parameters and causes assembly errors.

Functional Principle

Safety Instructions

Transportation and storage

Heavy hex bolting assemblies are designed for high strength structural joints and are subject to specific regulations. Bolts are to be used with nuts EN 14399-4 and washers 14399-6.

Individual replacement of parts is not recommended.

Variants

CAD