Hex head bolts partially threaded

BN 1526
Product image of Hex head bolts partially threaded
  1. Product image of Hex head bolts partially threaded
  2. Technical drawing with dimensions of Hex head bolts partially threaded
Overlay

1

/2
Product image of Hex head bolts partially threaded
  • Product image of Hex head bolts partially threaded
  • Technical drawing with dimensions of Hex head bolts partially threaded

Hex head bolts partially threaded

BN 1526
Standard
ISO 4014 ~DIN 931 ~UNI 5737 ~ČSN 021101
Headform
Hexagon
Drive
Hexagon
Thread
partially threaded
Material
Steel
Material execution
annealed
Property class
5.6
Surface
zinc plated yellow

Description

Additional information

This quality is used for devices subjected to Pressure Equipment Directive (PED) 97/23/EC. Certificate acc. EN 10204 3.1 available on request. These screws are paired with class 5-2 nuts.

Variants

CAD