Hex socket head cap screws fully threaded

BN 11
Product image of Hex socket head cap screws fully threaded
  1. Product image of Hex socket head cap screws fully threaded
  2. Technical drawing with dimensions of Hex socket head cap screws fully threaded
Overlay

1

/2
Product image of Hex socket head cap screws fully threaded
  • Product image of Hex socket head cap screws fully threaded
  • Technical drawing with dimensions of Hex socket head cap screws fully threaded

Hex socket head cap screws fully threaded

BN 11
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Material
Steel
Surface
zinc plated blue
Property class
12.9

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD