Hex socket head cap screws fully threaded

BN 20238
Overlay

1

/2

Hex socket head cap screws fully threaded

BN 20238
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Material
Steel
Property class
8.8
Surface
zinc plated with thick layer passivation

Variants

CAD