Pozi pan head machine screws form Z
BN 81882Pozi pan head machine screws form Z
BN 81882- Standard
- DIN 7985 A (Standard withdrawn) ~ISO 7045 ~ČSN 021147
- Headform
- Pan Head (cheese head)
- Drive
- Cross recess Z (Pozidriv)
- Thread
- fully threaded
- Material
- Stainless steel
- Material type
- A2