Slotted cheese head machine screws machined

BN 402
Overlay

1

/2

Slotted cheese head machine screws machined

BN 402
Standard
DIN 84 A (Standard withdrawn) ~ISO 1207 ~UNI 6107 ~ČSN 021131
Headform
Cylindrical
Drive
Slot
Thread
fully threaded
Material
Free-cutting steel
Surface
plain

Description

Additional information

Advantages of machined screws:

Sharp edges, chamfered thread ends, extremely small diameters possible, cylindrical head shape.

All lengths fully threaded.

Variants

CAD