HEYCO SB - Snap bushings

BN 38555
Overlay

1

/2

HEYCO SB - Snap bushings

BN 38555
Brand
HEYCO
Brandtype
SB
Material
Polyamide
Material type
PA 6.6
Color
black

Description

Product features

  • Operating temperatures max.: +105 °C
  • Material flammability rating: UL 94V-2

Variants