Product features
- Material: X6CrNiMoTi 17 122 (1.4571) to AD / SA 193 Gr. B8M Cl. 1 to ASME
- Sandblasted/unpickled
- Staggered loadability up to 500 °C
Other documentation:
www.wgr-rathmann.com Additional information
With Flat washers DIN 125 A and Hexagon nuts of stainless steel
Certificate of conformance available upon request:
- to AD: EN 10204-3.2
- to ASME: EN 10204-3.1