Hex self clinching nuts

BN 202
Product image of Hex self clinching nuts
  1. Product image of Hex self clinching nuts
  2. Technical drawing with dimensions of Hex self clinching nuts
  3. Assembly illustration for Hex self clinching nuts
Overlay

1

/3
Product image of Hex self clinching nuts
  • Product image of Hex self clinching nuts
  • Technical drawing with dimensions of Hex self clinching nuts
  • Assembly illustration for Hex self clinching nuts

Hex self clinching nuts

BN 202
Material
Steel
Material execution
case-hardened
Surface
zinc plated yellow
Hardness
550-650 HV

Assembly

1. Centering the nut over the drilled or punched bore.

2. Press in the nut by using either a hammer or a rotating punch.

3. Fasten the screw from the opposite side.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD