PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials

BN 28484
Product image of PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials
  1. Product image of PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials
  2. Technical drawing with dimensions of PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials
  3. Assembly illustration for PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials
Overlay

1

/3
Product image of PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials
  • Product image of PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials
  • Technical drawing with dimensions of PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials
  • Assembly illustration for PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials

PEM® TSOS - Self-clinching threaded standoffs open type, for metallic materials

BN 28484
Brandtype
TSOS
Material type
(AISI 300)
Brand
PEM®
Material
Stainless steel
Surface
passivated

Description

Product features

  • For use in sheet hardness max. HRB 70

Assembly

Variants