ecosyn® drill N - Phillips pan head self-drilling screws form H

BN 1878
Overlay

1

/3

ecosyn® drill N - Phillips pan head self-drilling screws form H

BN 1878
Standard
~DIN 7504 N (Standard withdrawn) ~ISO 15481 ~UNI 8118
Headform
Pan Head (cheese head)
Drive
Cross recess H (Phillips)
Thread
fully threaded
Brand
ecosyn®
Brandtype
drill N
Material
Steel
Material execution
case-hardened
Surface
zinc plated blue
Hardness
560 HV

Description

Additional information

Technical brochure is available on request.

Assembly

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD