ecosyn® drill - Assortment of self-drilling screws

BN 14813
Overlay

ecosyn® drill - Assortment of self-drilling screws

BN 14813
Standard
DIN 7504 (Standard withdrawn)
Brand
ecosyn®
Brandtype
drill
Material
Steel
Material execution
case-hardened
Surface
zinc plated blue
Hardness
560 HV

Description

Product features

  • Dimension: 430x330x60mm

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Scope of Supply

Content BN 1878  Content BN 11904

Quantity / Ø x L    Quantity / Ø x L

100 / ST 3,5 x 9,5  100 / ST 3,5 x 13

100 / ST 3,5 x 16  100 / ST 3,9 x 13

100 / ST 3,9 x 13  100 / ST 4,2 x 13

100 / ST 3,9 x 16  100 / ST 4,2 x 16

100 / ST 4,2 x 16  100 / ST 4,8 x 16

100 / ST 4,2 x 19  100 / ST 4,8 x 25

100 / ST 4,8 x 16  

100 / ST 4,8 x 19  

Content BN 1879  Content BN 1880

Quantity / Ø x L    Quantity / Ø x L

100 / ST 3,5 x 16  100 / ST 4,2 x 16

100 / ST 3,9 x 19  100 / ST 4,8 x 19

100 / ST 4,2 x 19  100 / ST 5,5 x 25

100 / ST 4,8 x 32    50 / ST 6,3 x 19

           50 / ST 6,3 x 32

Content BN 6029

Quantity / Ø x L

100 / 19 x 5,1 x 7

Variants