BM - Solderless terminals ring type with PVC insulation

BN 20372
Overlay

1

/2

BM - Solderless terminals ring type with PVC insulation

BN 20372
Brand
BM
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Material flammability rating: self-extinguishing UL94V-0

  • Temperature range: -20 °C ... +75 °C

Additional information

UL-file n° E137735

Variants

CAD