Round head grooved pins

BN 688
Overlay

1

/3

Round head grooved pins

BN 688
Standard
DIN 1476 (Standard withdrawn) ~ISO 8746 ~UNI 7591 ~ČSN 022190
Headform
Round
Material
Stainless steel
Material type
A2

Description

Product features

  • KN4

Functional Principle

For fastening thin plates and sheets in place

Variants

CAD