1. Home
  2. Products
  3. Functional Elements
  4. Electrical Products
  5. Spare Parts for Electrical Product Tools
  6. Klauke® D 22

Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235

BN 27754
Product image of Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235
  1. Product image of Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235
  2. Assembly illustration for Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235
Overlay

1

/2
Product image of Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235
  • Product image of Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235
  • Assembly illustration for Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235

Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235

BN 27754
Brandtype
D 22
Brand
Klauke®
Material
Brass

Description

Product features

  • suitable for compression cable lugs DIN 46235 - Cu, connectors DIN 46267 part 1 - Cu

Assembly

Variants

Suitable for this

BN 27702 | Compression cable lugs DIN

BN 27702 | DIN 46235

Klauke® R - Compression cable lugs DIN

Copper, tin-plated

BN 27703 | Compression cable lugs angle type 90°

BN 27703 | DIN 46235

Klauke® R - Compression cable lugs angle type 90°

Copper, tin-plated

BN 27712 | Non-Tension compression joints with oil stop

BN 27712 | DIN 46267-1

Klauke® R - Non-Tension compression joints with oil stop

Copper, tin-plated

BN 27736 | Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm²

BN 27736

Klauke® EK 60/22CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm²

Multiple Materials

BN 27738 | Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm²

BN 27738

Klauke® EK 60/22CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm²

Multiple Materials

BN 27748 | Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm²

BN 27748

Klauke® EKM 60/22CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm²

Multiple Materials

BN 27747 | Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300mm²

BN 27747

Klauke® EKM 60/22CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300mm²

Multiple Materials

BN 22577 | Non-Tension reduction compression joints with oil stop

BN 22577 | DIN 46267-1

METAL PRODUCT® - Non-Tension reduction compression joints with oil stop

Copper, tin-plated