1. Home
  2. Products
  3. Functional Elements
  4. Electrical Products
  5. Spare Parts for Electrical Product Tools
  6. Klauke® R 22

Klauke® R22 - Crimping die small for tubular cable lugs

BN 27755
Overlay

1

/2

Klauke® R22 - Crimping die small for tubular cable lugs

BN 27755
Brandtype
R22
Brand
Klauke®
Material
Brass

Description

Product features

  • Suitable for tubular cable lugs and connectors - Cu, standard type, tubular cable lugs for switch cabinet connections
  • small crimping dies

Assembly

Variants

Suitable for this

BN 27705 | Tubular cable lugs standard type, with inspection hole

BN 27705

Klauke® MS - Tubular cable lugs standard type, with inspection hole

Copper, tin-plated

BN 27713 | Butt connectors standard type

BN 27713

Klauke® R - Butt connectors standard type

Copper, tin-plated

BN 27712 | Non-Tension compression joints with oil stop

BN 27712 | DIN 46267-1

Klauke® R - Non-Tension compression joints with oil stop

Copper, tin-plated

BN 27736 | Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm²

BN 27736

Klauke® EK 60/22CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm²

Multiple Materials

BN 27738 | Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm²

BN 27738

Klauke® EK 60/22CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm²

Multiple Materials

BN 27748 | Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm²

BN 27748

Klauke® EKM 60/22CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm²

Multiple Materials

BN 27747 | Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300mm²

BN 27747

Klauke® EKM 60/22CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300mm²

Multiple Materials