HALDER EH 22051. - Spring Plungers with moveable ball and slot increased spring pressure

BN 55514
Product image of HALDER EH 22051. - Spring Plungers with moveable ball and slot increased spring pressure
  1. Product image of HALDER EH 22051. - Spring Plungers with moveable ball and slot increased spring pressure
  2. Technical drawing with dimensions of HALDER EH 22051. - Spring Plungers with moveable ball and slot increased spring pressure
Overlay

1

/2
Product image of HALDER EH 22051. - Spring Plungers with moveable ball and slot increased spring pressure
  • Product image of HALDER EH 22051. - Spring Plungers with moveable ball and slot increased spring pressure
  • Technical drawing with dimensions of HALDER EH 22051. - Spring Plungers with moveable ball and slot increased spring pressure

HALDER EH 22051. - Spring Plungers with moveable ball and slot increased spring pressure

BN 55514
Drive
Slot
Brand
HALDER
Brandtype
EH 22051.
Material
Stainless steel
Material number
1.4305
Design
increased spring pressure

Description

Product features

  • Bearing: plastic
  • Ball: stainless steel, hardened
  • Spring: stainless steel

Variants